IESNA:LM-63-2002
[TEST]P1070174
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D725U927-4F0-1E-UDD-SVL-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2522
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 33
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
187.1 186.3 185.4 182.2 179.2 175.6 168.5 159 151.2 144
132.2 121 113.6 106.1 94.6 81.1 72.5 63.9 51.8 39.5
31.8 24.3 14.8 12.4 11 9.9 8.6 7.4 6.6 6
4.8 4 3.5 2.9 2.4 4.4 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 5 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.8 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.8 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
187.1 184.9 179.9 172.1 165.7 159.1 148.1 136.4 128.1 120.1
107 94.2 85.6 76.8 63.9 51.1 42.8 34.5 23.1 17.1
15.2 13.5 11.4 9.3 7.9 6.8 5.5 4.4 3.8 3.5
2.8 2.3 2.1 2.1 1.7 0.9 0.6 11.4 36.8 73.1
100.3 130.2 172.3 220.2 251 280.1 325.8 366.8 396.7 422.1
460.7 495.7 517.9 540.6 570.1 599.9 619.4 635.7 661.3 683.6
698.1 710.4 728.2 742.1 750.3 757.5 767.3 774.5 778.6 781.3
784.8 785.4 783.1
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.8 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.8 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 5 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
187.1 186.3 185.4 182.2 179.2 175.6 168.5 159 151.2 144
132.2 121 113.6 106.1 94.6 81.1 72.5 63.9 51.8 39.5
31.8 24.3 14.8 12.4 11 9.9 8.6 7.4 6.6 6
4.8 4 3.5 2.9 2.4 4.4 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 5 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.8 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.8 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
187.1 184.9 179.9 172.1 165.7 159.1 148.1 136.4 128.1 120.1
107 94.2 85.6 76.8 63.9 51.1 42.8 34.5 23.1 17.1
15.2 13.5 11.4 9.3 7.9 6.8 5.5 4.4 3.8 3.5
2.8 2.3 2.1 2.1 1.7 0.9 0.6 11.4 36.8 73.1
100.3 130.2 172.3 220.2 251 280.1 325.8 366.8 396.7 422.1
460.7 495.7 517.9 540.6 570.1 599.9 619.4 635.7 661.3 683.6
698.1 710.4 728.2 742.1 750.3 757.5 767.3 774.5 778.6 781.3
784.8 785.4 783.1
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.8 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.8 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 5 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
187.1 186.3 185.4 182.2 179.2 175.6 168.5 159 151.2 144
132.2 121 113.6 106.1 94.6 81.1 72.5 63.9 51.8 39.5
31.8 24.3 14.8 12.4 11 9.9 8.6 7.4 6.6 6
4.8 4 3.5 2.9 2.4 4.4 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
